• RetroFIT+ Partners
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
    • Belimo Experience Centre (Granges-Paccot, Fribourg, Switzerland)
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
    • Next Generation
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
    Belimo Headquarters

    • BELIMO Automation AG
    • E-Mail: info@belimo.ch
    • Phone: +41 43 843 61 11

    Sales Switzerland

    • Switzerland: Orders, offers, technical support
    • E-Mail: verkauf@belimo.ch
    • Phone: +41 43 843 62 12

    Further Belimo contacts
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
    Deutsch

    Italiano
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
  • DE IT FR EN
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
    • RetroFIT+ Partners
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
    • Belimo Experience Centre (Granges-Paccot, Fribourg, Switzerland)
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
    • Next Generation
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
    Belimo Headquarters

    • BELIMO Automation AG
    • E-Mail: info@belimo.ch
    • Phone: +41 43 843 61 11

    Sales Switzerland

    • Switzerland: Orders, offers, technical support
    • E-Mail: verkauf@belimo.ch
    • Phone: +41 43 843 62 12

    Further Belimo contacts
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
  3. Ball Valves

R3025-S2/SR24A



Learn more
Back to product category
R3025-S2/SR24A

R3025-S2/SR24A

Changeover ball valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 26 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
Actuator supplied separately

List price
CHF 549.00
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
EXT-OC-ZRN325

EXT-OC-ZRN325

Insulation shell for valve R3.., DN 25
only for non-condensing applications

List price: CHF 39.50
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: CHF 183.00
Your price: ...
Add to Project List
ZR2325

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

List price: CHF 24.30
Your price: ...
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: CHF 85.50
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: CHF 114.00
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: CHF 140.00
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: CHF 140.00
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: CHF 140.00
Your price: ...
Add to Project List
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: CHF 144.00
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
26 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
  • Open/close
  • 3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+41 43 843 61 11
Subscribe to newsletter
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)