• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
  2. News

Press Release: New Globe Valve Series with ANSI Class VI Leakage

Belimo Americas announced on April 2, the release of a full range of ½” to 2” NPT pressure compensated globe valves for water and steam applications. The new two-way (G2) and three-way (G3) globe valves offer ANSI Class VI leakage rating and 100:1 rangeability to provide tight close-off up to 250 psi and accurate modulation at low flow. A single three-way valve can be used for both mixing and diverting applications, which helps to reduce inventory. The unique trim design optimizes piping installation variations and valve selection. Globe valve actuators are available with Multi-Function Technology™ (MFT), making it the smartest, most adaptable globe valve assembly on the market. MFT allows users to customize control signal, feedback signal and running time in the field or factory set.

Now, with NPT pressure compensated ANSI Class VI leakage rating, a wider range of application needs are satisfied, and the user benefits from a more energy efficient system.

  • Read more:

  • Globe valves
  • Globe Valve Actuator Brochure (pdf - 1.49 MB)

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)