The digital generation of
air differential pressure sensors

  1. Home
  2. New digital generation – the future of HVAC is here.

Experience the digital difference

Belimo’s air differential pressure sensors are part of the range of connected HVAC field devices and combine high measurement accuracy with intuitive digital features.  

It’s the elevation of a basic analogue sensor into a smart, data-driven application: the differential pressure sensors help improve filter management, reduce fan energy consumption, optimise indoor air quality, and support predictive maintenance.  

Watch the video below to take a closer look.


With NFC technology, the Belimo Assistant 2, and LED status indicators, configuration and real-time monitoring are faster, simpler, and more reliable – reducing time on-site and streamlining troubleshooting. The sensors integrate seamlessly into building management systems via analogue signals, BACnet, Modbus or MP-Bus communication protocols and provide direct access to the application data, allowing efficient setup and commissioning. The digital configuration via Belimo Assistant 2 eliminates DIP switches and the need to open the device. Both automatic and manual zero-point calibration ensure that the sensor provides accurate and reliable pressure measurements. A sealed, rugged IP65 / NEMA 4X housing protects against dust, moisture, and harsh conditions, ensuring stable performance for a wide range of applications.  

One key application is the reliable monitoring of filter status, helping to optimise air quality and system efficiency. By measuring pressure before and after the filter, the sensor provides the data needed to detect clogging or a defect or wrongly installed filter. This enables timely filter replacement, avoiding premature changes that waste resources and late changes that compromise performance. In addition to existing models (+/-150, 2500, and 7000 Pa), the new 500 Pa version increases flexibility for a broader range of applications.

How differential pressure monitoring optimises HVAC energy efficiency

Discover how differential pressure measurement is transforming modern HVAC systems, enhancing energy efficiency, optimising airflow, and enabling smarter building automation, while maximising comfort in buildings. In this white paper, we explore real-world applications, technical insights, and innovative solutions that help you design and operate more sustainable and cost-effective systems. 

Learn more about:

  • How differential pressure improves system performance 
  • Best practices for implementation and monitoring 
Download the white paper

Benefits of the Belimo air differential pressure sensors

Intuitive configuration via Belimo Assistant 2

Eliminating DIP switches and jumpers not only simplifies the process, but also reduces labour-intensive tasks and minimises the potential for human errors. The sensor integrates seamlessly with Belimo Assistant 2, allowing for easy setup and commissioning.

  • Streamline setup with guided workflows and effortlessly replicate settings using copy/paste configuration.
  • NFC technology enables configuration even without power. This allows pre-configuration of devices before they get to the construction site, saving engineering and installation time.
  • Conveniently configure, diagnose, and commission the sensors from distance via Belimo Assistant LINK.10, using Bluetooth, USB, NFC, or MP-Bus. 

     

Read out values without display

All measurements can be read out using Belimo Assistant 2 and are conveniently displayed on your smartphone or laptop screen.

  • With the comprehensive read out feature, all measurements can be easily accessed via NFC or LINK.10, providing a complete overview directly on your smartphone or laptop.

  • Belimo Assistant 2 ensures that all data is accessible and visible on the app, increasing convenience and efficiency.

     

Enhanced customisable visibility

The optional display mounted on top of the device is configurable via Belimo Assistant 2 and offers customisable content and presentation, allowing you to tailor it to your specific needs.

  • High-quality display ensures clear and precise visuals.
  • The font size adjusts based on the number of selected data points, to be able to display up to four values.
  • Flexible orientation allows the display to be rotated in 90° increments for optimal viewing.

Customisable and multiple outputs

The analogue output signals can be transmitted as voltage or current values. With Belimo Assistant 2, the values can be inverted and freely scaled. The most common units of measurement for pressure and volume flow can be individually adjusted.

  • The measurement range can be easily scaled to the required output signal in the app, such as an output signal from 3...9 V.
  • It offers higher flexibility and precision for various applications.
  • User-friendly configuration enables simple parameterisation with Belimo Assistant 2, ensuring ease of use and adaptability.

 

 

Ease of installation

  • The cables and terminals are detachable, making installation and maintenance more convenient. 
  • The detachable mounting plate simplifies the installation process by serving as a drill template, ensuring accurate and hassle-free fastening.
  • The mounting plate can be effortlessly mounted on a DIN rail, providing flexibility and convenience.
  • The innovative connector plug and MP-Bus daisy-chain support efficient wiring.

 

Easy and fast data point check for seamless verification of installation and wiring

For the data point check, the analogue output signals can be temporarily overwritten with an individual value using Belimo Assistant 2. This makes it easy to verify the wiring or to transmit a defined output signal, for example during test runs.

  • Reduces commissioning time and effort for system integrators.
  • Wiring checks can be performed without unplugging cables.
  • One person can easily manage the process.

 

Belimo Assistant LINK.10: wireless control made easy

With the Belimo Assistant LINK.10, you connect your Belimo devices wirelessly via Bluetooth using your smartphone or tablet. Simply stick the self-adhesive Link.10 onto the device. This ensures a stable connection and safer operation from the ground, eliminating work on ladders and making commissioning, service, and diagnostics more efficient. Together with Belimo Assistant 2, you gain quick, intuitive access to device settings, live data, and diagnostics. This simplifies configuration and monitoring, even in hard to reach installations, saving time and effort during commissioning and ongoing service.

  • Learn more

Where the air differential pressure sensor makes a difference

  • Filter monitoring
  • Fan control
  • Duct pressure monitoring
  • Room pressure control
Filter monitoring

Air filters are essential for maintaining clean and healthy indoor air by removing dust, pollen, pathogens, and other particles. As filters become clogged, the pressure drop across them increases due to restricted airflow.
Belimo air differential pressure sensors accurately measure this pressure build-up, helping you determine the optimal time for filter replacement. That way, you know precisely when it’s time to change it – not too early, which would waste resources, and not too late, which could impair air quality and efficiency. 

With a high accuracy at low pressures, the sensor is perfectly suited for reliable filter monitoring in HVAC systems.

Learn more about it now.

  • Download the white paper
Fan control

In demand-controlled ventilation systems, airflow is adjusted based on occupancy or indoor air quality to reduce energy consumption while maintaining comfort.

When ventilation demand changes, VAV units open or close, causing pressure fluctuations in the ductwork. Belimo air differential pressure sensors detect these changes and provide precise feedback to the fan controller, ensuring stable operation and efficient air distribution across zones.

With pressure ranges from 0...7000 Pa, the sensor covers all relevant positions in the duct system, from room-level control to fan monitoring.

Duct pressure monitoring

Duct differential pressure sensors are essential components in air handling units (AHUs) for accurate monitoring and control of airflow and system performance. By measuring the differential pressure along an airflow path, they enable efficient control of air volume and early detection of performance losses. Reliable measurement ensures stable system operation and improved energy efficiency and thus consistent indoor air quality.

High sensor accuracy is crucial for HVAC systems as well as good long-term stability, low drift, fast response, and resistance to environmental influences such as increased temperature and humidity or contamination. Belimo devices also feature digital outputs for easy integration into building management systems (BMS), enabling enhanced monitoring and control, as well as self-adjustment functionalities (auto-zero) to ensure consistent performance.

Room pressure control

Differential pressure sensors are essential components in room air control systems for precise regulation of fresh airflow supply and room ventilation by controlling dampers actuators. By measuring the differential pressure in ducts across multiple zones, they enable the balanced and efficient distribution of fresh air across rooms.

Reliable differential pressure measurement ensures stable room conditions, optimised ventilation efficiency, and reduced energy consumption. High-performance sensors require excellent accuracy, long-term stability, low drift, and fast response. Digital interfaces are crucial for seamless integration with actuator devices, and into building management systems for effective monitoring, control, and continuous system optimisation.

Experience seamless operationsExplore Belimo Assistant 2

Discover how Belimo Assistant 2 simplifies access to device data for setup, operation, and troubleshooting through intuitive workflows designed to save you time.

  • Belimo Assistant 2

Enhance your HVAC controlDiscover our sensor portfolio

Belimo offers a comprehensive sensor portfolio for reliable, energy-efficient building automation, including temperature, humidity, CO₂, flow, and pressure sensors for pipe, duct, indoor, outdoor, and monitoring applications.

  • Full sensor range

Be part of the futureNew product highlights

Our air differential pressure sensor is part of a cutting-edge generation of HVAC field devices. 
Discover the complete portfolio.

  • New digital generation