• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
  2. Sensors/Meters

Humidity sensors

Advanced humidity sensors for HVAC systems

Monitoring air humidity is essential for ensuring optimal comfort in a building and protecting the building infrastructure, production processes, stored goods, and works of art. Our product range of long-term stable humidity sensors for rooms, ducts, outdoor air, and condensation enables energy-optimised operation and ensures compatibility with all major building automation systems. High-quality and reliable sensors guarantee the accuracy and reproducibility of measurements. Combined sensors for temperature and humidity provide a flexible and cost-saving application.   

 

​​​​​​​Features

  • Multisensor with selectable output measurement values: relative humidity, absolute humidity, enthalpy, and dew point.
  • The choice of up to four different temperature ranges ensure best fit of product.

Innovation for peace of mind

Seamless

Reliable

Intuitive

Product range

Duct humidity sensors

Installed within air ducts to monitor relative humidity and optimise ventilation control. 
 

Humidity / temperature01DH & 22DTH

Duct sensors humidity / temperature

Passive and active

 

  • View products

Air quality22DTM

Duct sensors CO2 / humidity / temperature

Active

With LCD display

  • View products

Pipe humidity sensors

Detect condensation and moisture presence in piping systems to prevent corrosion and inefficiencies.
 

Condensation22HH

Condensation sensors, switch

With internal / external sensor

  • View products

Room humidity sensors

Measure indoor humidity levels to maintain comfortable and healthy environments. 
 

Room operating unitsP-22RT..D

Active

With ePaper touch display

  • View products

Room operating unitsP-22RT..A

Active

With virtual display

  • View products

Room sensors22RT

Active

  • View products

Product range

Outdoor humidity sensors

Provide accurate ambient humidity data to support HVAC system adjustments based on external conditions.
 

Humidity / temperature22UTH

Outdoor sensors (humidity / temperature)

Active

  • View products

Optimise HVAC efficiency with high-performance humidity sensors

Humidity sensors are essential in HVAC systems for monitoring and controlling humidity levels in indoor and outdoor environments. These sensors provide real-time humidity measurements, allowing HVAC systems to adjust ventilation, dehumidification, and humidification processes accordingly. Proper humidity control enhances indoor air quality, prevents mould growth, and improves overall system efficiency.

 

Key benefits of Belimo HVAC humidity sensors

Integrating high-precision humidity sensors in HVAC applications offers numerous advantages:

  • Improved indoor air quality

    Helps control humidity levels to prevent mould, bacteria, and airborne contaminants.

  • Energy efficiency

    Optimises dehumidification and humidification processes, reducing unnecessary energy use.

  • Enhanced comfort

    Maintains ideal humidity levels to prevent dryness or excessive dampness.

  • System protection

    Prevents condensation-related damage to HVAC components and building structures, enhancing their longevity.

  • Seamless integration

    BACnet and Modbus communication protocols provide superior application data access and enable easy commissioning and configuration. 

Applications of HVAC humidity sensors

HVAC humidity sensors are widely used in various industries and environments, including:

  • Commercial buildings

    Ensuring optimal relative humidity control in offices, hotels, and retail spaces. 

  • Industrial facilities

    Maintaining humidity levels in production areas where humidity-sensitive materials are handled. 

  • Healthcare & laboratories

    Providing precise humidity control in hospitals and research environments to ensure patient health and safety.

  • Data centres & IT facilities

    Preventing excessive humidity that can lead to equipment failures and electrical issues.

Selecting the right humidity sensor for HVAC systems

When choosing a humidity sensor for a HVAC application, consider the following factors:

  • Sensor type

    Selecting the appropriate sensor for ducts, pipes, rooms, or outdoor environments.

  • Output signal compatibility

    Analogue (0...10 V, 4...20 mA) or digital (Modbus, BACnet) outputs for easy integration.

  • Environmental durability

    Robust housing with high IP ratings to withstand humidity, dust, and extreme temperatures.

  • Response time & stability

    Fast and stable response to humidity fluctuations ensures optimal HVAC control. 

More questions on humidity sensors?

Contact your partner

More sensor topics

  • Learn more about temperature sensors

  • Learn more about pressure sensors

  • Learn more about flow sensors

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)