• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
  2. Valves

Ball valves

Performance in all applications

The unique design guarantees the lowest torques and enables motorisation with our compact and energy-efficient rotary actuators. Thanks to the outstanding price / performance ratio, use of the reliable, long-lasting and air-bubble tight actuators pays off after a short period of time.

  • Technical brochure – Water applications (pdf - 5.7 MB)

HVAC hydronics – the goldmine in building renovation projects.

The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.

Zone
- Demand-driven zone control.

Find out how we can support you in this:

  • Brochure – Energy efficiency and comfort in buildings (pdf - 4.53 MB)

The Belimo advantage

Strength

Reliability

Installation efficiency

Energy savings thanks to optimised reservoir filling

Fast running actuators from Belimo facilitate maximum energy efficiency in reservoir filling and switching to vessel or boiler heating. Because generators for heating are often used to heat domestic water as well, they help save considerable energy in heat pumps with heating and cooling functions.

Product range

DN 15...50

2-way and 3-way
Kvs 5.5 to 75 m3/h
Internal thread, external thread, flange

  • View products

Customer-specific products

These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the actuator to a valve and create a pre-mounted assembly from pipe parts, sensors, connections and much more. 

  • Different cable types and lengths with or without a connector plug. 
  • Product labelling with your customer information (e.g. where the actuator is to be installed in the building). 
  • Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
  • On request with flexible pipelines, with special coatings or insulation.
  • We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters). For HVAC performance devices (e.g. Belimo Energy Valve™), we prepare the complete commissioning for you according to your specifications.

We offer a "complete carefree package" for your application.

  • Read More
  • Customer advantages
  • Software / Plug-ins
Customer advantages

General contractors / investors

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. Belimo ball valves offer:

  • Tested quality for over 40 years
  • Reduced current consumption compared to conventional valves, which contributes to LEED certification
  • Tight-closing characterised control valves prevent valve leakage and thereby energy loss
  • 5-year guarantee

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. Belimo ball valves offer:

  • 0% leakage rate for increased plant efficiency 
  • Spring-return actuators and fail-safe actuators, which open or close the valve in the event of a power failure
  • Tight isolation up to 16 bar to ensure reliable operation
  • NEMA 4 actuator options for harsh outdoor applications

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo ball valves offer:

  • Easy selection, installation, and hassle-free service
  • Tight isolation up to 16 bar to ensure reliable operation 
  • Easy on-site mounting and installation
  • Control via BACnet, Modbus, KNX, MP-Bus or analogue signal depending on the actuator

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo ball valves offer:

  • Characterised control valve technology that prevents clogging due to debris and ensures flow is maintained in heating and cooling systems
  • Air-bubble tight isolation up to 14 bar to ensure reliable operation
  • Brushless DC motor technology, offering accurate and quiet operation, to maintain a comfortable building environment

Facility managers / building maintenance

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo ball valves offer:

  • 0% leakage rate for increased plant efficiency and building comfort
  • Ball valve technology that prevents clogging due to debris and ensures flow is maintained in heating and cooling systems
  • Easy selection, mounting, and maintenance for improvement projects or retrofits 
  • Fast delivery 
  • 5-year guarantee
Software / Plug-ins

Belimo Assistant 2

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 Release Notes

Belimo RetroFIT+ App

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.

Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop Version)
  • Videos: How to use the Belimo RetroFIT+ App

    How to find a replacement with Belimo RetroFIT+ App.
     

    Use the scan function

    Submit a request to support

    Search for a product name

    Search for parameters

    Search for measurements

Service Tool ZTH EU

The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on site and reset immediately.

  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2.44 MB)
  • Operating manual - ZTH EU Firmware Upgrade (pdf - 304 KB)

When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)