H640R



Learn more
Back to product category
H640R

H640R

Globe valve, 2-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
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
Suitable actuators for Requesting actuators for H640R
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
    25 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.