H725N



Learn more
Back to product category
H725N

H725N

Globe valve, 3-way, DN 25, Flange, PN 16, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...120°C [14...248°F]
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
Suitable actuators for Requesting actuators for H725N
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
    ZH725

    ZH725

    Blanking flange PN 16 for globe valve DN 25
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
    10 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value