3. Globe Valves

EXT-H650XP-1500



Learn more
Back to product category
EXT-H650XP-1500

EXT-H650XP-1500

Pressure-independent globe valve, 2-way, DN 50, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Actuators must be ordered separately. Please see electrical accessories.
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
NV230A-TPC

NV230A-TPC

Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54

Add to Project List
Please contact your local Sales Representative for ordering.
NV24A-MOD

NV24A-MOD

Globe valve actuator, 1000 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54

Add to Project List
Please contact your local Sales Representative for ordering.
NV24A-MP-TPC

NV24A-MP-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NV24A-SR-TPC

NV24A-SR-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NV24A-SZ-TPC

NV24A-SZ-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NV24A-TPC

NV24A-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVC230A-TPC

NVC230A-TPC

Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 35 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVC24A-MP-TPC

NVC24A-MP-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVC24A-SR-TPC

NVC24A-SR-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVC24A-SZ-TPC

NVC24A-SZ-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVK230A-3

NVK230A-3

Globe valve actuator fail-safe NC/NO, 1000 N, AC 100...240 V, 3-point, 150 s, Stroke 20 mm, IP54

Add to Project List
Please contact your local Sales Representative for ordering.
NVK24A-3-TPC

NVK24A-3-TPC

Globe valve actuator fail-safe NC/NO, 1000 N, AC 24 V, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVK24A-MOD

NVK24A-MOD

Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54

Add to Project List
Please contact your local Sales Representative for ordering.
NVK24A-MP-TPC

NVK24A-MP-TPC

Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVK24A-SR-TPC

NVK24A-SR-TPC

Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVK24A-SZ-TPC

NVK24A-SZ-TPC

Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVKC24A-MP-TPC

NVKC24A-MP-TPC

Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVKC24A-SR-TPC

NVKC24A-SR-TPC

Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
NVKC24A-SZ-TPC

NVKC24A-SZ-TPC

Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Pattern
2-way
V'nom [l/s]
4.4
Fluid
Water, water with glycol up to max. 30% vol.
Fluid temperature
5...140°C [41...284°F]
Differential pressure note
To ensure cavitation free operation, the maximum differential pressure ∆pmax needs to be calculated according to the notes for project planning.
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange