• Belimo Energy Valveâ„¢
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
    • Belimo Energy Valveâ„¢ with TEM

    Systems

    • Belimo Energy Valveâ„¢
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEaseâ„¢ VAV
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
    • Belimo Energy Valveâ„¢
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
    • Belimo Energy Valveâ„¢ with TEM

    Systems

    • Belimo Energy Valveâ„¢
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEaseâ„¢ VAV
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
  3. Valve Actuators

EVC24A-MF



Learn more
Back to product category
EVC24A-MF

EVC24A-MF

Globe valve actuator, 2500 N, AC/DC 24 V, MFT, 2...10 V, 35 s (35...90 s), Stroke 40 mm, IP54
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
S2A-H

S2A-H
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
Available as a free download
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
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
11 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
18 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 2...10 V