2. Damper Actuators
  3. Accessories

SGE24



Back to product category
SGE24

SGE24

Positioner for built-in mounting
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
Power consumption (running)
0.3 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Terminals 4 mm²
Protection category
IP20
Ambient Temperature
-20...50°C [-4...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)