3. Linear Actuators

SH230A300



Learn more
Back to product category
SH230A300

SH230A300

Linear actuator, 450 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 300 mm, IP54
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
Z-AS1

Z-AS1

End stop kit, for SH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Add to Project List
Please contact your local Sales Representative for ordering.
Z-KS1

Z-KS1

Coupling piece M8

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Force
450 N
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (extended) / 1 (retracted)
Manual override
With push-button, can be locked
Stroke
300 mm
Running time (motor)
150 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)