3. Valve Actuators

KR24



Learn more
Back to product category
KR24

KR24

Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP54
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
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
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
0.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Manual override
With magnet
Running time (motor)
75 s / 90°