• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
H215S-G



Learn more
Back to product category
H215S-G

H215S-G

Stainless steel globe valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 1.6 m³/h, Fluid temperature 0...130°C [32...266°F]
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
Suitable actuators for Requesting actuators for H215S-G
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
    1.6 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.01% of the Kvs value