3. Globe Valves

H225S-L



Learn more
Back to product category
H225S-L

H225S-L

Stainless steel globe valve, 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 2500 kPa, Kvs 10 m³/h, Fluid temperature 0...130°C [32...266°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H225S-L
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic schemes
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    10 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.01% of the Kvs value
    Pipe connection
    Internal thread

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
    +2 0100 677 06 06
    Subscribe to newsletter
    BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)