3. Valve Actuators

LV24A-TPC



Learn more
Back to product category
LV24A-TPC

LV24A-TPC

Globe valve actuator, 500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
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
1.0 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
Control type
  • Open/close
  • 3-point