3. Valve Actuators

SR24A-MOD-J6



Learn more
Back to product category
SR24A-MOD-J6

SR24A-MOD-J6

Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (90...350 s), IP40, Connector socket RJ12
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
Archive
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.
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
3.5 W
Power consumption (holding)
1.25 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Connector socket RJ12
Control type
  • BACnet MS/TP
  • Modbus RTU
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1