3. Valve Actuators

TRF24-SR-O



Learn more
Back to product category
TRF24-SR-O

TRF24-SR-O

Rotary actuator fail-safe NO, 2.5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP42
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
System integration

Current documents

  • Download
  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Electrical accessory

CR24-A3

CR24-A3

Room temperature controller with 3 sequences, Output 2...10 V: VAV, Output 0...10 V: cooling, heating (change over), Output 3-Point: heating, AC 24 V, without operating elements

Add to Project List
Please contact your local Sales Representative for ordering.
CR24-B3

CR24-B3

Room temperature controller with 3 sequences, Output 2...10 V: VAV, Output 0...10 V: cooling, heating (change over), Output 3-Point: heating, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary knob +/-

Add to Project List
Please contact your local Sales Representative for ordering.
CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-

Add to Project List
Please contact your local Sales Representative for ordering.
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 2...10 V
Protection category
IP42