2. Αισθητήρια/Μετρητές
  3. Μονάδες δωματίου

22RTM-19-1



Learn more
Back to product category
22RTM-19-1

22RTM-19-1

Room sensor CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, LED, PC, white, RAL 9003
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
Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • CO₂
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range CO₂
Default setting: 0...2000 ppm
Measuring range humidity
Default setting: 0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Output Current [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Output signal active note
Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
Display type
LED