2. Κινητήρες
  3. Κινητήρες βαλβίδων

TR230-3



Learn more
Back to product category
TR230-3

TR230-3

Rotary actuator, 2 Nm, AC 230 V, 3-point, 105 s, IP40
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
AC 230 V
Power consumption (running)
1 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
3-point
Manual override
With hand crank
Running time (motor)
105 s / 90°
Protection category
IP40
Ambient Temperature
-7...50°C [19...122°F]