2. Βαλβίδες
  3. Σφαιρικές βαλβίδες

R410DK



Learn more
Back to product category
R410DK

R410DK

Open/close ball valve, 2-way, DN 10, External thread, G 3/4", PN 40, ps 2700 kPa, Kvs 4 m³/h, Fluid temperature 2...130°C [36...266°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R410DK
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZR4510

    ZR4510

    Pipe connector for ball valve with external thread, DN 10, Rp 3/8", G 3/4"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    4 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    2...130°C [36...266°F]
    Fluid temperature note
    The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 800 kPa
    Close-off pressure
    1400 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread