2. RetroFIT+
  3. Εξειδικευμένα προϊόντα

SF24A-3



Back to product category
SF24A-3

SF24A-3

Rotary actuator fail-safe, 20 Nm, AC 24 V, 3-point, 150 s, IP54
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
Z-SF

Z-SF

Baseplate extension, for NF..A / SF..A

Add to Project List
Please contact your local Sales Representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Add to Project List
Please contact your local Sales Representative for ordering.
IND-AFB

IND-AFB

End stop indicator, for NF..A / SF..A

Add to Project List
Please contact your local Sales Representative for ordering.
K7-2

K7-2

Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm
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
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH-AFB

KH-AFB

Actuator arm, for 3/4" shafts, clamping range ø10..22 mm [3/8...7/8"], Slot width 8.2 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10..18 mm [3/8...3/4"]

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS230L

Z-ARS230L

Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF10-NSA-F

ZF10-NSA-F

Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF12-NSA-F

ZF12-NSA-F

Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF15-NSA-F

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF16-NSA-F

ZF16-NSA-F

Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-AFB

ZG-AFB

Mounting kit for linkage operation for flat and side installation

Add to Project List
Please contact your local Sales Representative for ordering.
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 24 V
Power consumption (running)
7.5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
10 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
20 Nm
Control type
3-point
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 10...25.4 mm