The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/gr/el_GR/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/gr/el_GR/~mgnlArea=outdated~

  1. Home
  2. RetroFIT+
  3. Κινητήρες βαλβίδας ελέγχου

SRF24A-R



Learn more
Back to product category
SRF24A-R

SRF24A-R

Rotary actuator fail-safe (RetroFIT+) NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, IP54, F03/F04/F05
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
ZSFF-08

ZSFF-08

Form fit adapter flat head, 8xø17x55 mm (WxøxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFF-09

ZSFF-09

Form fit adapter flat head, 9xø12x55 mm (WxøxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFF-10

ZSFF-10

Form fit adapter flat head, 10xø17x55 mm (WxøxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFF-11

ZSFF-11

Form fit adapter flat head, 11xø14x55 mm (WxøxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFF-14

ZSFF-14

Form fit adapter flat head, 14xø18x55 mm (WxøxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFK-12

ZSFK-12

Form fit adapter wedge groove, ø12x4x55 mm (øxWxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFK-14

ZSFK-14

Form fit adapter wedge groove, ø14x5x55 mm (øxWxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFV-08

ZSFV-08

Form fit adapter square, 8x8x55 mm (LxWxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFV-09

ZSFV-09

Form fit adapter square, 9x9x55 mm (LxWxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFV-10

ZSFV-10

Form fit adapter square, 10x10x55 mm (LxWxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFV-11

ZSFV-11

Form fit adapter square, 11x11x55 mm (LxWxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFV-12

ZSFV-12

Form fit adapter square, 12x12x55 mm (LxWxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSFV-14

ZSFV-14

Form fit adapter square, 14x14x55 mm (LxWxH), for SRF..-R

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

ZKN2-B

ZKN2-B

Hand crank, 63 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
20 Nm
Control type
Open/close
Direction of rotation (fail-safe)
  • Selectable:
  • Deenergised NC, valve closed (A–AB = 0%)
  • Deenergised NO, valve open (A–AB = 100%)
Manual override
By means of hand crank and locking switch
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2