H6040X16-S2+NVKC24A-MP-TPC



Learn more
Back to product category
H6040X16-S2+NVKC24A-MP-TPC

H6040X16-S2+NVKC24A-MP-TPC

Globe valve, 2-way, DN 40, Flange, PN 25, ps 2500 kPa, Kvs 16 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator fail-safe NC / NO, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH
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
16 m³/h
Fluid
Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
500 kPa
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
4.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
9 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)