2. Κινητήρες
  3. Κινητήρες βαλβίδων

LR24A-KNX



Learn more
Back to product category
LR24A-KNX

LR24A-KNX

Rotary actuator, 5 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (35...150 s), IP54
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
Archive

  • Download

Software / Apps
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
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Torque
5 Nm
Control type
KNX (S-Mode)
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Running time motor variable
35...150 s
Protection category
IP54
Ambient Temperature
0...50°C [32...122°F]