3. Servopohony protipožiarnej klapky

BF230-TN



Learn more
Back to product category
BF230-TN

BF230-TN

Fire damper actuator, 18 Nm, AC 230 V, Open/close, 120 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers
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
ZA18-BF

ZA18-BF

Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

List price: 58,80 €
Your price: ...
Add to Project List
ZK-BF

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

List price: 36,30 €
Your price: ...
Add to Project List
ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: 6,10 €
Your price: ...
Add to Project List
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 137,00 €
Your price: ...
Add to Project List
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: 6,60 €
Your price: ...
Add to Project List
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 157,00 €
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 210,00 €
Your price: ...
Add to Project List
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

List price: 38,40 €
Your price: ...
Add to Project List
ZZ12-B

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: 5,60 €
Your price: ...
Add to Project List
ZZ12-B.1

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: 117,00 €
Your price: ...
Add to Project List

Electrical accessory

BKN230-MOD

BKN230-MOD

Communication and power supply unit for fire damper actuators 230 V

List price: 440,00 €
Your price: ...
Add to Project List
ZBAT0

ZBAT0

Blanking cover for BAT (without thermal fuse for duct inside temperature)

List price: 16,00 €
Your price: ...
Add to Project List
ZBAT72

ZBAT72

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm

List price: 38,40 €
Your price: ...
Add to Project List
ZBAT72.1

ZBAT72.1

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
Multipack 20 pcs.

List price: 738,00 €
Your price: ...
Add to Project List
ZBAT72/9

ZBAT72/9

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 90 mm

List price: 51,50 €
Your price: ...
Add to Project List
ZBAT95

ZBAT95

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm

List price: 49,30 €
Your price: ...
Add to Project List
ZBAT95.1

ZBAT95.1

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
Multipack 20 pcs.

List price: 922,00 €
Your price: ...
Add to Project List
ZBAT95/9

ZBAT95/9

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 90 mm

List price: 75,60 €
Your price: ...
Add to Project List
ZBAT120

ZBAT120

Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm

List price: 79,80 €
Your price: ...
Add to Project List
ZBAT120.1

ZBAT120.1

Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
Multipack 20 pcs.

List price: 1.508,00 €
Your price: ...
Add to Project List
ZBAT140

ZBAT140

Spare tripping element for BAT, Duct inside temperature 140°C (colour red), Probe length 65 mm

List price: 79,80 €
Your price: ...
Add to Project List
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 94,60 €
Your price: ...
Add to Project List
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

List price: 127,00 €
Your price: ...
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 139,00 €
Your price: ...
Add to Project List
ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

List price: 43,00 €
Your price: ...
Add to Project List
Product videos

Advantages of motorised fire dampers

Play now Share via email

Fire protection scenarios

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
8.5 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
11 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm² (halogen-free)
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm² (halogen-free)
Torque
18 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<120 s / 90°
Running time (fail-safe)
16 s
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft