SM24A-PC
otočný pohon, 20 Nm, AC/DC 24 V, 0...20 V PhC, 150 s, IP54
- List price
- 386,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
AV12-25-I
Shaft extension 240 mm Ø20 mm for damper shaft Ø 12...21 mm CrNi
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
K-ENSA
Shaft clamp one-sided for NM..A, SM..A, clamping range Ø8...26 mm
Multipack 20 pcs.
K-ENSA-I
Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range Ø12...26 mm, for CrNi shaft (INOX)
Multipack 20 pcs.
K-SA
Shaft clamp reversible for SM..A, NKQ.., NMQ.., clamping range Ø10...20 mm
KG10A
Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.
KG8
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZF10-NSA
Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF12-NSA
Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF15-NSA
Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF16-NSA
Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
Electrical accessories
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices
Specifications
- Angle of rotation
- 95
- Control type
- DC 0...20 V PhC
- Degree of protection
- IP54
- Electrical connection
- Kabel
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- Mit Drucktaste, arretierbar
- Mechanical interface
- Universal shaft clamp reversible 10...20 mm
- Power consumption (holding)
- 1.25 W
- Power consumption (running)
- 3.5 W
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 90...350 s
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V