DR24A-R
Rotary actuator (Retrofit), max. 90 Nm (nicht konstant), AC/DC 24 V, Otvor/Zatvor, 150 s, IP54, F05/F07
- List price
- 787,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
ZDV-01
Form fit adapter flat head, 13xØ19x33 mm (WxØxH), for DR..-R
List price: 59,10 €
Your price: ...
ZDV-03
Form fit adapter flat head, 17xØ22x33 mm (WxØxH), for DR..-R
List price: 59,10 €
Your price: ...
ZDV-04
Form fit adapter flat head, 14xØ18x33 mm (WxØxH), for DR..-R
List price: 59,10 €
Your price: ...
Electrical accessories
Details
Specifications
- Control type
- Open/close
- Degree of protection
- IP54
- Electrical connection
- Kabel
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (holding)
- 2 W
- Power consumption (running)
- 4 W
- Protection category
- IP54
- Running time
- 100...150 s
- Running time (motor)
- 150 s / 90°
- Torque
- Max. 90 Nm
- Voltage AC/DC
- AC/DC 24 V