NRDVX24-SR-SI
Kurzhubantrieb für Siemens, 500 N, AC/DC 24 V, 0...10 V, 140 s, Stroke 5.5 mm, IP40, Kabel
- List price
- 300,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Control type
- DC 0...10 V
- Degree of protection
- IP40
- Electrical connection
- Kabel
- Fail-safe function
- Non fail-safe
- Force
- 500 N
- Movement type
- Linear
- Power consumption (running)
- 1 W
- Protection category
- IP40
- Running time
- 100...150 s
- Running time (motor)
- 140 s / 5.5 mm
- Stroke
- 5.5 mm
- Voltage AC/DC
- AC/DC 24 V