Položky vo vašom priečinku sťahovania

Priečinok sťahovania je prázdny
pol. v priečinku sťahovania

!

NRYD24-3-SI

Kurzhubantrieb für Siemens, 400 N, AC 24 V, 3-bodový, 35 s, Stroke 5.5 mm, IP40, Kabel

List price
199,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

Accessories

Electrical accessories

SNR

Auxiliary switch 1 x EPU for 3-point HT actuators with cable connection

List price: 31,50 €
Your price: ...
Details

Specifications

Control type
3-point
Degree of protection
IP40
Electrical connection
Kabel
Fail-safe function
Non fail-safe
Force
400 N
Movement type
Linear
Power consumption (running)
1.5 W
Protection category
IP40
Running time
20...49 s
Running time (motor)
35 s / 5.5 mm
Stroke
5.5 mm
Voltage AC/DC
AC 24 V