2. Sevopohony
  3. Príslušenstvo

P500A GR



Back to product category
P500A GR

P500A GR

Feedback potentiometer 500 Ω add-on, grey

Please contact your local Belimo representative for ordering.
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
  • Accessories
  • Details
Downloads

Documentation

  • View now

Tender Texts

  • Download
  • Download

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

Data for planners

  • View now

CAD download / 3D viewer

  • View now
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 136,00 €
Your price: ...
Add to Project List
Details

Specifications

Connection Potentiometer
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Tempreture
-30...50°C [-22...122°F]