3. Servopohony bez zabezpečenia proti zlyhaniu

GM230.2A



Learn more
Back to product category
GM230.2A

GM230.2A

Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 3-point, 35 s (35...150 s), IP54, Cable

List price
489,00 €
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
Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

List price: 11,70 €
Your price: ...
Add to Project List
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

List price: 27,80 €
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 22,10 €
Your price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List price: 32,60 €
Your price: ...
Add to Project List
S.MISPI.10

S.MISPI.10

Position indicator

Please contact your local Belimo representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 68,00 €
Your price: ...
Add to Project List
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

List price: 91,10 €
Your price: ...
Add to Project List

Electrical accessory

A.EISC.16

A.EISC.16

Connecting cable 100...240 V, 1 m FRNC, 3x 0.75 mm²/18 AWG

List price: 12,30 €
Your price: ...
Add to Project List
A.EIST.13

A.EIST.13

Connecting terminal compl. IP65, 100...240 V

List price: 12,30 €
Your price: ...
Add to Project List
S.EISBP.10

S.EISBP.10

Blanking plug

List price: 2,60 €
Your price: ...
Add to Project List
S.EISCC.10

S.EISCC.10

Cable conduit connector, 1/2" NPT

List price: 8,80 €
Your price: ...
Add to Project List
S.EISCC.11

S.EISCC.11

Cable conduit connector, M20

List price: 8,80 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
5.5 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
13 VA
Connection Supply Control
Cable 1 m 3x 0.75 mm² [19 AWG], halogen-free
Torque
40 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
With lateral lever, can be locked
Angle of rotation
95°
Running time (motor)
35 s / 90°
Running time motor variable
35...150 s
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Protection category
IP54
Ambient Tempreture
-30...55°C [-22...131°F]