GMC230-C2
GMC230.2A
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 3-point, 35 s (35...150 s), IP54, Cable 1 m
- List price
- 499,00 €
Design data: Design data
Configured products cannot be refunded!
Delivery times may be longer for configured products.
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Electrical accessory
A.EIST.13
Connecting terminal compl. for applications with mains voltage
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
How to - Installing GM Actuators
The new GM actuator
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5.5 W @ 35 s
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 13 VA @ 35 s
- Connection Supply Control
-
Cable FRNC (halogen-free)
1 m 3x 0.75 mm² [19 AWG] - Torque
- 40 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- With lateral lever, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 35...150 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Ambient Tempreture
- -30...55°C [-22...131°F]