3. Servopohony bez zabezpečenia proti zlyhaniu

GMC24S-C2



Learn more
Back to product category
GMC24S.2A

GMC24S-C2

GMC24S.2A

Rotary actuator, 40 Nm, AC/DC 24 V, Open/close, 35 s (35...150 s), 2x SPST, IP54, Cable 1 m

List price
538,00 €
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
Note

Configured products cannot be refunded!
Delivery times may be longer for configured products.
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
Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

List price: 12,60 €
Your price: ...
Add to Project List
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

List price: 29,70 €
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 23,70 €
Your price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm [1/2...1"]

List price: 34,90 €
Your price: ...
Add to Project List
S.MISPI.10

S.MISPI.10

Position indicator

Please contact your local Belimo representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 74,00 €
Your price: ...
Add to Project List
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

List price: 97,30 €
Your price: ...
Add to Project List

Electrical accessory

A.EISC.13

A.EISC.13

Connecting cable for 24 V applications, 1 m FRNC (halogen-free), 3x 0.5 mm²/20 AWG

List price: 12,50 €
Your price: ...
Add to Project List
A.EISC.19

A.EISC.19

Connecting cable for auxiliary switch, 1 m FRNC, 4x 0.5 mm²/20 AWG

List price: 12,50 €
Your price: ...
Add to Project List
A.EIST.10

A.EIST.10

Connecting terminal compl. for 24 V applications

List price: 12,50 €
Your price: ...
Add to Project List
A.EIST.16

A.EIST.16

Connecting terminal compl. for auxiliary switch

List price: 12,50 €
Your price: ...
Add to Project List
S.EISCC.10

S.EISCC.10

Cable conduit connector, 1/2" NPT

List price: 8,90 €
Your price: ...
Add to Project List
S.EISCC.11

S.EISCC.11

Cable conduit connector, M20

List price: 8,90 €
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
Available as a free download
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
List price: 33,80 €
Your price: ...
Add to Project List
Product videos

How to - Installing GM Actuators

Play now Share via email

The new GM actuator

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W @ 35 s
Power consumption (holding)
0.3 W
Power Consumption For Wire Sizing
8 VA @ 35 s
Auxiliary switches
2x SPST
Connection Supply Control

Cable FRNC (halogen-free)
1 m 3x 0.5 mm² [21 AWG]

Connection Auxilary Switch

Cable FRNC (halogen-free)
1 m 4x 0.75 mm² [19 AWG]

Torque
40 Nm
Control type
Open/close
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
With lateral lever, can be locked
Angle of rotation
95°
Running time (motor)
35 s / 90°
Running time motor variable
35...150 s
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Ambient Tempreture
-30...55°C [-22...131°F]