2. Sevopohony
  3. Variabilný objem vzduchu

LMV-M1-MP



Learn more
Back to product category
LMV-M1-MP

LMV-M1-MP

VAV-Compact unit – with VAV controller, static Δp sensor (membrane) and damper actuator, 5 Nm, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications or ventilation systems with contaminated air
Application: VAV/CAV, position control

Only available through manufacturers of VAV boxes
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
System Integration

Current Documents

  • Download
  • Download

Software / Apps
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
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 136,00 €
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 164,00 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 951,00 €
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 839,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
5 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With push-button, can be locked
Angle of rotation
95°
Mechanical interface
Universal shaft clamp 6...20 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]