2. Sevopohony
  3. Príslušenstvo

ZBAT95.1



Back to product category
ZBAT95.1

ZBAT95.1

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
Multipack 20 pcs.

Replacement of the tripping element is only permitted by qualified specialists. The specific values according to the fire dampers documentation must be taken into account.

List price
940,00 €
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
Tender Texts

  • View now
  • Download
  • Download

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

Data for planners

  • View now
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Protection category
IP54
Ambient Tempreture
-30...50°C [-22...122°F]