Elementi v vaši mapi za prenos

Mapa za prenos je prazna
elementov v mapi za prenos

!

EV080F+BAC

Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, 2...10 V, DN 80, Prirobnica, PN 16, ps 1600 kPa, Vnom 11 l/s, Fluid temperature -10...120°C [14...248°F]

List price
5.165,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 2D

CAD data 3D

CADENAS

System integration

Current documents

Archive

Software / Apps

Accessories

Electrical accessories

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: 346,50 €
Your price: ...

ZR24-F05

Stem heater flange F05 (30 W)

List price: 109,00 €
Your price: ...

Tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 85,50 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB functionn, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices

List price: 538,00 €
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Please accept preferences-cookies to watch this video.

The multifunctional Belimo Energy Valve™

Please accept preferences-cookies to watch this video.

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Please accept preferences-cookies to watch this video.

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Please accept preferences-cookies to watch this video.

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Please accept preferences-cookies to watch this video.

Belimo Energy Valve™ - Reference: Merck Serono, France

Please accept preferences-cookies to watch this video.

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Details

Specifications

Valve specifications

Close-off pressure
690 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Pattern
Prehodni
PI-Technology
Electronic
Pipe connection
Prirobnica
PN
16
Pressure-independent
YES

Actuator specifications

Control type
  • BACnet IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
  • Cloud
Degree of protection
IP40, IP54 when using protective cap or protective grommet for RJ45 socket
Electrical connection
Kabel
Fail-safe function
Non fail-safe
Manual override
Mit Drucktaste, arretierbar
Power consumption (holding)
5 W
Power consumption (running)
7 W
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V