2. Senzori/merila
  3. Merila toplotne energije (TEM)

22PEM-1UE



Learn more
Back to product category
22PEM-1UE

22PEM-1UE

Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 25, 3.5 m³/h

Parts included: grommet for RJ connection module with clamp, security seal with wire, insulation shell

Thermal energy meter activation

Kataloška cena
1.419,00 €
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
Hydronic Schemes

  • Download

System Integration

Current Documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A01

A-22PEM-A01

Insulation shell for Thermal Energy Meter, DN 15...25
only for non-condensing applications

List price: 24,50 €
Vaša cena: ...
Add to Project List
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

List price: 22,90 €
Vaša cena: ...
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

List price: 28,00 €
Vaša cena: ...
Add to Project List
A-22PEM-A08

A-22PEM-A08

T-piece, DN 25, M10x1 for external direct immersion temperature sensor T1

List price: 35,40 €
Vaša cena: ...
Add to Project List
EXT-EF-25A

EXT-EF-25A

MID accessory kit without fitting piece, DN 25

List price: 156,00 €
Vaša cena: ...
Add to Project List
EXT-EF-25B

EXT-EF-25B

MID accessory kit with fitting piece, DN 25

List price: 243,00 €
Vaša cena: ...
Add to Project List
EXT-EF-25E

EXT-EF-25E

MID accessory kit EV, DN 25, G 1"

List price: 63,60 €
Vaša cena: ...
Add to Project List
EXT-EF-25G

EXT-EF-25G

Open/close valve DN 25 Rp 1"

List price: 64,70 €
Vaša cena: ...
Add to Project List
ZREV25F

ZREV25F

Pipe connector for EPIV / Energy valve with external thread, DN 25, Rp 1", G 1 1/4"

List price: 35,60 €
Vaša cena: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Vaša cena: ...
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: 388,00 €
Vaša cena: ...
Add to Project List

Replacement sensor modules

R-22PEM-0UE

R-22PEM-0UE

Sensor module MID thermal energy meter DN 25

List price: 654,00 €
Vaša cena: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email

Thermal energy meter activation

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
3.5
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Display type
LCD
Fluid
Water
Valve size
25 mm
Valve size
1 inch