22PEM-1UH
Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 50, 15 m³/h
Parts included: grommet for RJ connection module with clamp, security seal with wire, insulation shell
- Kataloška cena
- 1.858,00 €
Design data: Design data
- Downloads
- Dodaci
- Product videos
- Detalji
Mechanical accessory
A-22PEM-A02
Insulation shell for Thermal Energy Meter, DN 32...50
only for non-condensing applications
A-22PEM-A11
T-piece, DN 50, M10x1 for external direct immersion temperature sensor T1
ZREV50F
Pipe connector for EPIV / Energy valve with external thread, DN 50, Rp 2", G 2 1/2"
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices
Gateways and field modules
Replacement sensor modules
Belimo Sensor Range
Thermal energy meter activation
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Flow qp
- 15
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Display type
- LCD
- Fluid
- Water
- Valve size
- 50 mm
- Valve size
- 2 inch