22WDP-135
Liquid differential pressure sensor, 0...6 bar, 0...87 psi, active, 4...20 mA
- Kataloška cena
- 571,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Product videos
- Detalji
Downloads
Dodaci
Mechanical accessory
A-22WP-A04
Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 59,60 €
Vaša cena: ...
A-22WP-A06
Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 116,00 €
Vaša cena: ...
A-22WP-A08
Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 60,50 €
Vaša cena: ...
A-22WP-A10
Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 137,00 €
Vaša cena: ...
Electrical accessory
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Belimo Sensor Range
Detalji
Specifikacije
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Differential pressure
- Output signal
- 4...20 mA
- Measuring range pressure
- 0...6 bar
- Measuring range pressure
- 0...87 psi
- Output Current [Range]
- 1x 4...20 mA, max. resistance 900 Ω