01ATS-1040B
Frost monitor, Switch, -10...15°C, Capillary 3 m, Auto reset
Parts included: mounting kit with 6 mounting brackets
- Kataloška cena
- 121,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Product videos
- Detalji
Downloads
Product videos
Belimo Sensor Range
Detalji
Specifikacije
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Frost
- Output signal
- Switch
- Output signal frost protection switch note
-
- AC 230 V 16 (2.5) A @ Switch position 1-2
- AC 230 V 2 (0.4) A @ Switch position 1-4
- DC 230 V 0.25 A