22WP-114
Pressure sensor liquids, 0...4 bar, 0...58 psi, active, 0...10 V
- Kataloška cena
- 188,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Product videos
- Detalji
Downloads
Dodaci
Mechanical accessory
A-22WP-A02
Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)
List price: 18,80 €
Vaša cena: ...
Electrical accessory
Product videos
Belimo Sensor Range
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Relative pressure
- Output signal
- 0...10 V
- Measuring range pressure
- 0...4 bar
- Measuring range pressure
- 0...58 psi
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 5 kΩ