3. Energy Valve

EV050+LRX-E



Learn More
Back to product category
EV050+LRX-E

EV050+LRX-E

Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1/2" [15], Internal thread, V'nom 6.6 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 1

When an Energy Valve is used to provide liquid cooling in a Data Center, please contact the Data Center Team at Belimo to ensure the valve is properly configured for the application that is being used at the site - contact us.
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
  • Product Videos
  • Accessories
Details

Specifications

Valve specifications

Pattern
2-way
Flow
6.6
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
360 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4 W
Power Consumption For Wire Sizing
7 VA
Connection Ethernet
RJ45 socket
Control Type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Cloud
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 1
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
System integration

Current documents

  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play Now Share via Email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play Now Share via Email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play Now Share via Email

Belimo Energy Valve™ 4 - Product Features

Play Now Share via Email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play Now Share via Email

Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control

Play Now Share via Email

Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions

Play Now Share via Email

Belimo Energy Valve™ - Reference: Embarcadero Center, CA

Play Now Share via Email
Accessories

Mechanical accessory

A-22PE-A09

A-22PE-A09

T-piece with thermowell, DN 15

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A10

A-22PE-A10

T-piece with thermowell, DN 20

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A11

A-22PE-A11

T-piece with thermowell, DN 25

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A12

A-22PE-A12

T-piece with thermowell, DN 32

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A13

A-22PE-A13

T-piece with thermowell, DN 40

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A14

A-22PE-A14

T-piece with thermowell, DN 50

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Please contact your local Belimo representative for ordering.

Sensors

22WDP-511

22WDP-511

Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V

Please contact your local Belimo representative for ordering.
22WDP-512

22WDP-512

Liquid differential pressure sensor, 0...2.1 bar, 0...30 psi, active, 0...10 V

Please contact your local Belimo representative for ordering.
22WDP-514

22WDP-514

Liquid differential pressure sensor, 0...3.4 bar, 0...50 psi, active, 0...10 V

Please contact your local Belimo representative for ordering.
22WDP-515

22WDP-515

Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 0...10 V