• RetroFIT+ Partners
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
    • Belimo Experience Centre (Granges-Paccot, Fribourg, Switzerland)
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
    • Next Generation
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
    Belimo Headquarters

    • BELIMO Automation AG
    • E-Mail: info@belimo.ch
    • Phone: +41 43 843 61 11

    Sales Switzerland

    • Switzerland: Orders, offers, technical support
    • E-Mail: verkauf@belimo.ch
    • Phone: +41 43 843 62 12

    Further Belimo contacts
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
    Italiano

    Français
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
  • DE IT FR EN
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
    • RetroFIT+ Partners
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
    • Belimo Experience Centre (Granges-Paccot, Fribourg, Switzerland)
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
    • Next Generation
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
    Belimo Headquarters

    • BELIMO Automation AG
    • E-Mail: info@belimo.ch
    • Phone: +41 43 843 61 11

    Sales Switzerland

    • Switzerland: Orders, offers, technical support
    • E-Mail: verkauf@belimo.ch
    • Phone: +41 43 843 62 12

    Further Belimo contacts
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
  3. Belimo Energy Valve™

EV040R2+MID



Learn more
Back to product category
EV040R2+MID

EV040R2+MID

Electr. 2-way PI-CCV Belimo Energy Valve™ MID / EN 1434, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 40, Internal and external thread, Rp 1 1/2"G 2", PN 25, ps 1600 kPa, V'nom 2.78 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

Several accessories are necessary for installation in the pipe. Please include in your order!
See "Mechanical accessories"

Thermal energy meter activation

Choosing the right heat meter
Learn more

List price
CHF 2’283.00
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
System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

List price: CHF 25.60
Your price: ...
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

List price: CHF 31.40
Your price: ...
Add to Project List
A-22PEM-A10

A-22PEM-A10

T-piece, DN 40, M10x1 for external direct immersion temperature sensor T1

List price: CHF 64.50
Your price: ...
Add to Project List
EXT-EF-40C

EXT-EF-40C

MID accessory kit EV DN 40

List price: CHF 402.00
Your price: ...
Add to Project List
EXT-EF-40E

EXT-EF-40E

MID accessory kit EV, DN 40, G 1 1/2"

List price: CHF 288.00
Your price: ...
Add to Project List
EXT-EF-40G

EXT-EF-40G

Open/close valve DN 40 Rp 1 1/2"

List price: CHF 174.00
Your price: ...
Add to Project List
Z-INSH32

Z-INSH32

Insulation shell for EPIV / Belimo Energy Valve™, DN 32...50
only for non-condensing applications

List price: CHF 42.70
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: CHF 183.00
Your price: ...
Add to Project List
ZR2340

ZR2340

Pipe connector for ball valve with internal thread, DN 40, Rp 1 1/2", R 1 1/2"

List price: CHF 49.60
Your price: ...
Add to Project List
ZREV40F

ZREV40F

Pipe connector for EPIV / Energy valve with external thread, DN 40, Rp 1 1/2", G 2"

List price: CHF 71.40
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: CHF 490.00
Your price: ...
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: CHF 434.00
Your price: ...
Add to Project List

Sensors

22WDP-111

22WDP-111

Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V

List price: CHF 639.00
Your price: ...
Add to Project List
22WDP-112

22WDP-112

Liquid differential pressure sensor, 0...2.5 bar, 0...36 psi, active, 0...10 V

List price: CHF 639.00
Your price: ...
Add to Project List
22WDP-114

22WDP-114

Liquid differential pressure sensor, 0...4 bar, 0...58 psi, active, 0...10 V

List price: CHF 639.00
Your price: ...
Add to Project List
22WDP-115

22WDP-115

Liquid differential pressure sensor, 0...6 bar, 0...87 psi, active, 0...10 V

List price: CHF 639.00
Your price: ...
Add to Project List
22PDP-185

22PDP-185

Liquid differential pressure sensor, 0...5 bar, 0...73 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: CHF 1’005.00
Your price: ...
Add to Project List
22PDP-186

22PDP-186

Liquid differential pressure sensor, 0...10 bar, 0...150 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: CHF 1’005.00
Your price: ...
Add to Project List
22PDP-189

22PDP-189

Liquid differential pressure sensor, 0...35 bar, 0...510 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

List price: CHF 1’005.00
Your price: ...
Add to Project List

Replacement sensor modules

R-22PEM-0UG

R-22PEM-0UG

Sensor module MID thermal energy meter DN 40

List price: CHF 807.00
Your price: ...
Add to Project List
Product videos

The multifunctional Belimo Energy Valve™

Transparent energy monitoring with the Belimo Cloud.
• Quick and certain dimensioning as well as simple commissioning
• Energy-saving through automatic, permanent hydronic balancing
• Correct volume of water despite differential-pressure changes and partial loads
• Efficient operation ensured through the Delta-T Management

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Low Delta-T syndrome is a common and costly problem in many large facilities worldwide. This was the case for JJL, commercial real estate agency for the Tennessee state office buildings until the installation of the Belimo Energy Valve™.

Play now Share via email

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

World's first: Building renovation to receive triple certification. 
Bouygues defined this triple certification as an objective of the project at the time of planning. Among other things, an innovative air conditioning system with variable refrigerant flow (VRF) was developed. The Belimo Energy Valve™ has a central role to play in the project.
 

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Integrated Thermal Energy Management and Billing made easier than ever with the Belimo Energy Valve™ 4.0.

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Access to the building data from anywhere and the transparency of the ventilation and heating systems are essential for the Lenzerheide Bergbahnen situated in the leading winter Alpine sports region and Switzerland's number one bike destination.

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Years of expansion at the Ludmillenstift Hospital resulted in an HVAC system that just could not cope. The introduction of Belimo Energy Valves™ significantly reduced the water flow rate of the heating network, resulting in smart, transparent, and energy-efficient load-dependent heating and cooling systems – while improving comfort and keeping energy consumption stable.

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Experience from Belimo Energy Valve™ on a pharmaceutical production site.
Reliability of production and reduction of chilled water consumption, objectives achieved.
It is possible to reconcile CAPEX and OPEX.

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Due to the strong growth of hydraulic networks, the operating states are becoming increasingly unclear. The Belimo Energy Valve™ was developed to counteract this. It combines the functionality of conventional differential pressure controller, heat meters and control valves in one device. In addition, commissioning, configuration, diagnostics and monitoring can be completed quickly using the Belimo Assistant App.

Play now Share via email

Thermal energy meter activation

This video shows the activation of thermal energy meters via smartphone.

 

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
2.78
Flow rate adjustable
25...100% of V'nom
Fluid
Water
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • MID certified 15...120°C
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
3.9 W
Power Consumption For Wire Sizing
7.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP54

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+41 43 843 61 11
Subscribe to newsletter
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)