• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
  2. Sensors/Meters

Pipe sensors

Seamless integration

Belimo immersion and surface sensors ensure reliable operation for measuring temperature, condensation, static pressure, differential pressure and flow in pipes or on the surface.

  • Video – Installation water differential pressure sensor 22WDP vs. 22PDP
  • Brochure – Belimo sensors and meters (pdf - 4.23 MB)
  • Brochure – Ultrasonic flow sensors (pdf - 2.72 MB)
  • Flyer – Differential Pressure Sensor 22PDP (pdf - 1.31 MB)
  • Manual – Sensor installation (pdf - 6.49 MB)

HVAC hydronics – the goldmine in building renovation projects.

The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.

Zone
- Demand-driven zone control.

Find out how we can support you in this:

  • Brochure – Energy efficiency and comfort in buildings (pdf - 4.53 MB)

Innovation for peace of mind

Seamless

Reliable

Intuitive

Fast reaction

Belimo inline flow sensors use ultrasonic flow measurement to enable accurate and repeatable flow measurement in any application. Reliable flow measurement plays an important role in maximising the efficiency of HVAC systems and saving energy.

Product range

Temperature01ST, 01HT & 22HT

Clamp-on sensors (temperature)

Passive and active

  • View products

Temperature22DT

Immersion sensors (temperature)

Active

  • View products

Temperature01HT-1....A

Temperature monitor

  • View products

TemperatureEXT-J-007346..

Safety temperature limiter STB

  • View products

Condensation22HH

Condensation sensors, switch

With internal / external sensor

  • View products

Differential pressure22PDP

Differential pressure sensors (water)

Active

  • View products

Differential pressure22WDP

Differential pressure sensors (water)

Active

  • View products

Pressure22WP

Pressure sensors (water and refrigerants)

Active

  • View products

FlowFM / 22PF

Flow sensors (water)

  • View products

Overcoming challenges in measuring glycol content

The addition of glycol is the most common method to protect water-based HVAC systems exposed to freezing temperatures. Adding glycol lowers the freezing point which, also increases the boiling point. This has a significant influence on the viscosity, density, and heat capacity of the HVAC systems.
Determining the flow / thermal energy without taking the water temperature and glycol concentration into account could lead to measuring errors. Insufficient or unreliable water temperature measuring values could distort the heat coefficient by up to 18%. Inaccurate or unknown glycol water compositions may lead to deviations of up to 30% of the volumetric flow.

  • Overcoming the Glycol Measurement Challenge (pdf - 546 KB)

Customer-specific products

These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the sensor you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the sensor to a valve and create a pre-mounted assembly from pipe parts, connections and much more.

  • Different cable types and lengths with or without a connector plug. 
  • Product labelling with your customer information (e.g. where the actuator is to be installed in the building). 
  • Various mounting options (adapted to your installation situation on-site). 
  • Wide range of electrical and mechanical accessories. 
  • We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters).
  • Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
  • Function test, because Belimo stands for tested quality.

We offer a "complete carefree package" for your application.

  • Read More
  • Customer advantages
  • Software / Plug-ins
  • Success stories
Customer advantages

General contractors / investors

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. Belimo pipe sensors offer:

  • A wide selection for all requirements in ventilation or water applications as well as for retrofitting
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • Known high Belimo quality
  • Excellent price-performance ratio
  • Quick amortisation
  • 5-year guarantee

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning.Belimo pipe sensors offer:

  • Compatibility with all common building automation systems (BAS), making them suitable for use in any HVAC application
  • BIM data and STEP files in the Belimo VDI selector
  • Access to application data for integration in BAS control sequences thanks to BACnet and Modbus communication protocols
  • High-quality and robust materials
  • Compliance with requirements of IP65 and Certification UL
  • 5-year guarantee

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo pipe sensors offer:

  • Seamless compatibility with all common building automation and control systems (BACS)  
  • Reduced wiring and parametrisation
  • Complete range of field-level solutions with sensors for measuring temperature, humidity, pressure, flow, CO2 and volatile organic compounds (VOC) in pipe, duct and outdoor applications
  • First-class service and support
  • Tool-free data point testing for an efficient commissioning phase.
  • Short delivery times  
  • High-quality and robust materials
  • 5-year guarantee

Specialist wholesalers

For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers. Belimo pipe sensors offer:

  • Quick and easy product selection and installation thanks to our optimised product range
  • Short delivery times and routes
  • Comprehensive after-sales support over the entire life of the product
  • 5-year guarantee

Installers / plant engineers

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. Belimo pipe sensors offer:

  • Removable mounting plate and spring clip for easy mounting
  • Measuring ranges selectable on site
  • Reduced wiring and parametrisation thanks to BACnet and Modbus communication protocols

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo pipe sensors offer:

  • Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
  • Access to application data via BACnet and Modbus communication protocols and reduced wiring and parametrisation
  • Reliable and accurate measuring values
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year guarantee

Facility managers / building maintenance

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo pipe sensors offer:

  • Quick and easy retrofitting in combination with the Belimo Retrofit App
  • Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
  • Modular screw connections that enable various mounting and cable configurations for flexible assembly and installation
  • Reliable and accurate measuring values
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year guarantee
Software / Plug-ins

Belimo Assistant 2

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 Release Notes

Belimo RetroFIT+ App

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.

Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop Version)

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page
Success stories

Givisiez, SwitzerlandScott Sports Head office

  • Learn more

ItalyUTEK

  • Learn more

Lenzerheide, SwitzerlandMotta Hut

  • Learn more

Attenkirchen, GermanyHagl GmbH, Gütlsdorf

  • Learn more

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)