• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
  2. Sensors/Meters

Thermal energy meters (TEMs)

Energy cost billing — easier than ever before

Belimo's certified thermal energy meters (TEMs) meet the requirements of EN 1434 and have a type approval as heat meters in accordance with the European Measuring Instruments Directive 2014/32/EU (MID). They provide validated data for invoicing purposes, which can be used for direct invoicing.

The TEMs are also available without approval. They reliably measure energy even when there is glycol in the water. They automatically and continuously measure the glycol content in the medium, compensate for it and, in doing so, ensure reliable ultrasonic volumetric flow measurement. This results in precise determination of the thermal energy. Belimo's TEMs are designed to be multi-application devices, i.e. they can be used as heat meters, cooling meters, or as combined heat/cooling meters — installed in either the return or supply line of the system. The application and installation position are configured during commissioning using a smartphone and the Belimo Assistant 2 app.

  • Brochure – Thermal Energy Meter (pdf - 3.19 MB)
  • Brochure – Belimo Energy Valve™ and Thermal Energy Meter (pdf - 2.8 MB)
  • Brochure – Belimo sensors and meters (pdf - 4.23 MB)
  • Thermal Energy Meter / Energy Valve – Inlet section according to EN 1434 (pdf - 1.15 MB)
  • Thermal energy meter activation

HVAC hydronics: The goldmine in energy renovation projects

The smart control of heating, cooling, and ventilation loads has a big impact on building energy efficiency. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss with zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making the energy flow visible.

Zone
- Demand-driven zone control.

Learn more, how we can support you:

  • Brochure – Energy efficiency and comfort in buildings (pdf - 4.53 MB)

Bringing together what belongs together

Certified metering

Digital processes

Seamless integration

High-quality measurement

Multi-point wet calibration of TEMs
 

The new TEMs integrate energy metering and IoT-enabled billing in one device. They provide seamless and direct integration into a building automation system or into an IoT-based monitoring platform with tools for improving performance and recording billing data. We bring together different functional characteristics — so that you can save both time and cost.

Product range

MID

DN 15…50, external thread,
with MID approval

  • View products

Default

DN 15…50, external thread,
with glycol measurement and compensation

  • View products

Benefits

Certified measurement, MID-approved

Meets all requirements of EN 1434, including type approval in accordance with the European Measuring Instruments Directive 2014/32/EU (MI-004).

Digitally supported processes

The Belimo Assistant 2 app guides you through the commissioning process.

IoT-based billing

When connected to the Belimo Cloud, owner-authorised third parties can securely access consumption data and provide billing services.

Power over Ethernet (PoE)

The devices can be connected with one standard Ethernet cable for power supply and data transmission.

Simple integration

Using BACnet/IP & MSTP and Modbus TCP & RTU, the TEM can be integrated directly into the building management system.

Glycol measurement/compensation

Glycol measurement and compensation guarantee precise energy metering at all times. With MID versions, a glycol alarm is triggered.

Reliable certified metering, enabling IoT-based billing

The Belimo thermal energy meters (TEMs) are certified in accordance with EN 1434/MID and prepared for remote, IoT-based billing. Belimo's patented automatic glycol monitoring and compensation ensure precise measurement, even if the glycol concentration changes.

  • Overcoming the Glycol Measurement Challenge (pdf - 546 KB)

Digital support during planning and commissioning

Apps and web tools support the design process and offer fast and simple commissioning at your fingertips. A truly digital approach and full transparency on the end users's energy data makes your work easier.
The TEMs with a Near Field Communication (NFC) interface enable easy commissioning, configuration, and maintenance directly from a smartphone. Belimo Assistant 2 allows the TEM to be configured intuitively and enables the commissioning process to be logged. Key performance indicators (KPIs) that provide transparency regarding the meter's status ensure reliable operation. At the same time, numerous diagnostic parameters indicate to the user how the product interacts with the system during ongoing operation. Rapid failure analysis is made possible, should a service call become necessary.

Seamless integration of measurement data

Seamless and direct integration into the building automation and control system and designed for IoT-based energy monitoring and billing — integrating energy data has never been easier. One device provides all the information you need to optimise the overall performance of your system.

Excellent connectivity
The TEMs support all standard communication protocols used in building automation.

Power over Ethernet
Supply power to the device and transmit data simultaneously via a single Ethernet cable, thereby simplifying installation and avoiding wiring errors.

Direct integration into IoT platforms
With Belimo's IoT-enabled products, field devices can be connected directly to modern building IoT platforms. Benefit from the possibilities of a connected digital ecosystem.

Intelligent energy meters connected to the Belimo Cloud

Performance reports
Belimo Cloud reporting provides a comprehensive overview of current and past performance data such as energy consumption and flow rate, as well as an overview of operational warnings or errors.

Web server
The TEMs feature an integrated web server that enables direct data access and makes it very easy to configure settings.

Modular design for rapid meter replacement

The TEM consists of a sensor module (lower part) with connected temperature sensors, which house the processing unit and measuring system, as well as the logic module (upper part), which connects the TEM to the power supply and provides the bus and NFC communication interfaces.

The sensor module is available as a spare part and, in certain countries, must be replaced periodically in accordance with national regulations. To do this, the logic module can be removed (with all cables remaining connected) and the sensor module easily replaced. The logic module is then reattached. There is no need to reconnect any cables or reintegrate the meter into the system. This results in significant time savings!

  • Customer benefits
  • Software / plug-ins
  • Success stories
Customer benefits

General contractors / investors

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation/maintenance. Sustainability and cost transparency are important to you. The thermal energy meter offers:

  • Precise flow measurement of water and water-glycol mixtures. This results in precise determination of the thermal energy.
  • Ultrasonic time-of-flight technology. As a result, they offer precise measurement and are resistant to dirt, wear-free, and maintenance-free.

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. The thermal energy meter offers:

  • Reduced planning effort thanks to multifunctional application capabilities
  • Traceable verification and logging (commissioning report)
  • Planning flexibility through a free choice of integration method (BACnet MSTP or IP, Modbus RTU or TCP, MP-Bus, M-Bus with converter and link to the cloud)

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. The thermal energy meter offers:

  • Free choice of integration method (BACnet MSTP or IP, Modbus RTU or TCP, MP-Bus, M-Bus with converter and link to the cloud)
  • Simple, time-saving commissioning and configuration
  • Simplified installation through PoE (Power over Ethernet), as no local power supply is required
  • Meets the requirements of EN 1434 and has the type approval in accordance with the European Measuring Instruments Directive MID (2014/32/EU)
  • Integrated web server for direct data access and setting options
  • A single smartphone app for everything: commissioning,
    configuration, diagnostics, and monitoring
  • Intuitive start-up assistant for commissioning and logging (see www.belimo.com/tem-activation)

Installers / plant manufacturers

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on-site. Easy mounting and expert support allow you to meet your tight schedule. The thermal energy meter offers:

  • Cost reduction and time savings through a multifunctional design
  • Meets the requirements of EN 1434 and has the type approval in accordance with the European Measuring Instruments Directive MID (2014/32/EU)
  • Automatic generation of a commissioning report for the meter
  • Integrated web server for direct data access and setting options
  • A single smartphone app for everything: commissioning,
    configuration, diagnostics, and monitoring
  • Intuitive start-up assistant for commissioning and logging (see www.belimo.com/tem-activation)

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and cost is the main focus. The thermal energy meter offers:

  • Traceable verification and logging of billing-relevant data
  • Open data access provides flexibility in the choice of service provider (e.g. for billing)
  • Low commissioning and operating costs, which translate to optimum investment protection
  • Future-proof and transparent thanks to direct internet connection
  • Ultrasonic time-of-flight technology. As a result, they offer precise measurement and are resistant to dirt, wear-free, and maintenance-free.

Facility managers / building maintenance

Management, control, and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. The thermal energy meter offers:

  • Maximum comfort with minimum operating costs throughout the entire life cycle
  • Integrated glycol measurement and compensation, or in the case of MID devices an alarm, guarantee system safety and ensure accurate measured values
  • Traceable verification and logging of billing-relevant data
  • High transparency and efficiency thanks to energy and system monitoring via the Belimo Cloud
  • Simple replacement of the devices subject to obligatory calibration

Measurement service provider

As a measurement service provider, you ensure that thermal energy is measured accurately and reliably, and that consumption data is recorded and billed. The thermal energy meter offers:

  • Meets the requirements of EN 1434 and has the type approval in accordance with the European Measuring Instruments Directive MID (2014/32/EU)
  • App-guided commissioning, automatic generation of a
    formal commissioning report
  • Measurement data of the MID-certified energy meter can be used directly for consumption billing
  • Easy connection to other cloud interfaces
  • Easy data collection and processing
  • Seamless and easy integration into open systems for energy cost billing
Software / plug-ins

Belimo Assistant 2

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- “Setup”: Guided parameter setup for your device.
- “Copy/Paste Configuration”: Replicate settings for the same device types
- “Live trend”: Perform local override and live trending with the easy-share function
- “State”: Monitor KPIs for device operation, e.g. power supply, bus state, sensor state, etc.
- “Reports”: Retrieve digital reports from your device using the easy-share function, e.g. calibration certificate and commissioning report
- “Export Configuration”: Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (supports Bluetooth and USB to NFC and MP-Bus)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-to videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 Release Notes

Belimo MP-Bus

Belimo PC-Tool (MFT-P)
Adjustment and diagnostic software for MF/MP/MOD/LON/KNX actuators incl. fire protection.
For Windows systems.

  • PC-Tool (MFT-P) - Version 3.16.7.0 (zip - 162.53 MB)
  • Installation manual and release notes - PC-Tool (pdf - 464 KB)
  • PC-Tool - Operation manual (pdf - 6.27 MB)

When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded and installed separately here.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows to select Belimo actuators, valves, and sensors from one database and add them to the Building Information Modeling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page
Success stories

Lenzerheide, SwitzerlandMotta Hut

  • Learn more

Skopje, MacedoniaClinic Zan Mitrev

  • Learn more

Guyancourt, FranceBouygues Construction HQ

  • Learn more

Meppen, GermanyLudmillenstift hospital

  • Learn more

Attenkirchen, GermanyHagl GmbH, Gütlsdorf

  • Learn more

Lenzerheide, SwitzerlandScharmoin Mountain Restaurant

  • Learn more

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)