2. Damper Actuators
  3. Linear Actuators

CH24-SR-R60.2



Learn more
Back to product category
CH24-SR-R60.2

CH24-SR-R60.2

Linear actuator, 125 N, AC/DC 24 V, 2...10 V, 380 s, Stroke 60 mm, IP54
Multipack 20 pcs.

Please contact your local Belimo representative for ordering.
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
Z-AS2

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-FKCH

Z-FKCH

Spring clip, for CH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-KS2

Z-KS2

Coupling piece M6

Add to Project List
Please contact your local Sales Representative for ordering.
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
125 N
Control type
DC 2...10 V
Direction Of Motion Motor
Y = 0 V: extended
Manual override
With magnet
Stroke
60 mm
Running time (motor)
380 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]