3. Ball Valves

K225B



Learn more
Back to product category
K225B

K225B

Open/close ball valve, 2-way, DN 25, Internal thread, Rp 1", PN 25, ps, Kvs 39 m³/h, Fluid temperature -15...90°C [5...194°F]
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
Suitable actuators for Requesting actuators for K225B
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
    39 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -15...90°C [5...194°F]