SM24A-MP-TP
Rotary actuator, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (86...346 s), IP54, Terminals
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Z-SMA
Baseplate extension for SM..A to SM../AM../SMD24R
AH-20
Actuator arm for standard shaft clamp (reversible)
AV12-25-I
Shaft extension 240 mm ø20 mm for damper shaft ø12...21 mm CrNi
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
K-ENSA
Shaft clamp one-sided for NM..A, SM..A, clamping range ø8..26 mm [3/8...1"]
Multipack 20 pcs.
K-ENSA-I
Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range ø12..26 mm [1/2...1"], for CrNi shaft (INOX)
Multipack 20 pcs.
K-SA
Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10..20 mm [3/8...3/4"]
KG10A
Ball joint suitable for damper crank arm KH8 / KH10
KG8
Ball joint suitable for damper crank arm KH8
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10..18 mm [3/8...3/4"]
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
Z-TP
Terminal protection IP54
Multipack 20 pcs.
ZF10-NSA
Form fit insert, 10x10 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.
ZF12-NSA
Form fit insert, 12x12 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.
ZF15-NSA
Form fit insert, 15x15 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.
ZF16-NSA
Form fit insert, 16x16 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.
ZG-SMA
Mounting kit for linkage operation for flat installation
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
SGF24
Positioner for front-panel mounting
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.4 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm, 4-wire)
- Torque
- 20 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 86...346 s
- Mechanical interface
- Universal shaft clamp reversible 10...20 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]