Položky vo vašom priečinku sťahovania

Priečinok sťahovania je prázdny
pol. v priečinku sťahovania

!

EVC24A-MF-RE

Globe valve actuator (Retrofit), 2500 N, AC/DC 24 V, MFT, 2...10 V, 44 s, Stroke 50 mm, IP54

List price
1.368,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Success stories

Accessories

Mechanical accessories

ZRV-301

Spacer ring for Sauter, stroke 50 mm

List price: 53,30 €
Your price: ...

ZRV-302

Spacer ring for Siebe, stroke 50 mm

List price: 49,60 €
Your price: ...

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

List price: 25,00 €
Your price: ...

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

List price: 33,40 €
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x EPU add-on

List price: 123,00 €
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 330,00 €
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 85,50 €
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 28,60 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices

List price: 538,00 €
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Belimo retrofit globe valve actuators. Suitable for your valves.

Details

Specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Kabel
Fail-safe function
Non fail-safe
Force
2500 N
Movement type
Linear
Power consumption (holding)
1.5 W
Power consumption (running)
11 W
Protection category
IP54
Running time
  • 20...49 s
  • 50...79 s
  • 80...99 s
  • adjustable
Running time (motor)
35 s / 40 mm (44 s / 50 mm)
Running time motor variable
44...113 s
Stroke
50 mm
Voltage AC/DC
AC/DC 24 V