3. Ventily pitnej vody

R225PW-Q



Learn more
Back to product category
R225PW-Q

R225PW-Q

Open/close ball valve for potable water applications, 2-way, DN 25, Internal thread, Rp 1", PN 40, ps 1000 kPa, Kvs 40 m³/h, Fluid temperature 5...100°C [41...212°F]

List price
140,00 €
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
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R225PW-Q
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender Texts

    • View now

    CAD / BIM

    CAD Data 3D
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
    40 m³/h
    Potable water certificate
    • ACS
    • DVGW
    • WRAS
    • ÜA
    Fluid
    Potable water
    Flow temperature
    5...100°C [41...212°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread